37.12.2 USB PHY00 Control Register

Table 37-88. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: PHY00
Offset: 0x1500
Reset: 0x0000000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RXPHSSEL[2:0]SLEWRATE[1:0]PREEMP[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:5 – RXPHSSEL[2:0] RX Clock Phase Select

Manually set the Rx Clock phase select. these bits will tune the HS RX path sample timing between digital and analog inside PHY. The delay associated with each step is 256ps.

0x0 = represents the earliest phase

0x07 = represents the latest phase

Bits 4:3 – SLEWRATE[1:0] Adjust FS/LS Slew Rate

These bits will increase/decrease the FS/LS rising/falling time. This tuning can be done when long cable or large capacitance is introduced on DP/DM. It is not applicable for HS signal quality.

0x0: highest slew rate

0x1: middle slew rate

0x2: middle slew rate

0x3 : smallest slew rate

ValueDescription
0IDDIG value from PHY is the source of ID
1IDVAL is the source of ID

Bits 2:0 – PREEMP[2:0] Enables Pre-emphasis

Enables pre-emphasis under certain circumstances in order to compensate for excessive capacitive loading on D+ / D-. This increases the slew rate.

0x1= enable pre-emphasis during SOF and EOP

0x2=enable pre-emphasis during chirp

0x0 =enable pre-emphasis in non-chirp state

0x3 = always enable pre-emphasis

0x4-0x7 = reserved