37.9 Register Summary: USB Host Mode Only Registers
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x107F | Reserved | |||||||||
| 0x1080 | TXFUNCADDREP0 | 7:0 | TXFUNCADDR[6:0] | |||||||
0x1081 | Reserved | |||||||||
| 0x1082 | TXHUBADDREP0 | 7:0 | MULTTRANS | TXHUBADDR[6:0] | ||||||
| 0x1083 | TXHUBPORT0 | 7:0 | HUBPORT[6:0] | |||||||
| 0x1084 | RXFUNCADDREP0 | 7:0 | RXFUNCADDR[6:0] | |||||||
0x1085 | Reserved | |||||||||
| 0x1086 | RXHUBADDREP0 | 7:0 | MULTTRANS | RXHUBADDR[6:0] | ||||||
| 0x1087 | RXHUBPORT0 | 7:0 | HUBPORT[6:0] | |||||||
| 0x1088 | TXFUNCADDREP1 | 7:0 | TXFUNCADDR[6:0] | |||||||
0x1089 | Reserved | |||||||||
| 0x108A | TXHUBADDREP1 | 7:0 | MULTTRANS | TXHUBADDR[6:0] | ||||||
| 0x108B | TXHUBPORT1 | 7:0 | HUBPORT[6:0] | |||||||
| 0x108C | RXFUNCADDREP1 | 7:0 | RXFUNCADDR[6:0] | |||||||
0x108D | Reserved | |||||||||
| 0x108E | RXHUBADDREP1 | 7:0 | MULTTRANS | RXHUBADDR[6:0] | ||||||
| 0x108F | RXHUBPORT1 | 7:0 | HUBPORT[6:0] | |||||||
| 0x1090 | TXFUNCADDREP2 | 7:0 | TXFUNCADDR[6:0] | |||||||
0x1091 | Reserved | |||||||||
| 0x1092 | TXHUBADDREP2 | 7:0 | MULTTRANS | TXHUBADDR[6:0] | ||||||
| 0x1093 | TXHUBPORT2 | 7:0 | HUBPORT[6:0] | |||||||
| 0x1094 | RXFUNCADDREP2 | 7:0 | RXFUNCADDR[6:0] | |||||||
0x1095 | Reserved | |||||||||
| 0x1096 | RXHUBADDREP2 | 7:0 | MULTTRANS | RXHUBADDR[6:0] | ||||||
| 0x1097 | RXHUBPORT2 | 7:0 | HUBPORT[6:0] | |||||||
| 0x1098 | TXFUNCADDREP3 | 7:0 | TXFUNCADDR[6:0] | |||||||
0x1099 | Reserved | |||||||||
| 0x109A | TXHUBADDREP3 | 7:0 | MULTTRANS | TXHUBADDR[6:0] | ||||||
| 0x109B | TXHUBPORT3 | 7:0 | HUBPORT[6:0] | |||||||
| 0x109C | RXFUNCADDREP3 | 7:0 | RXFUNCADDR[6:0] | |||||||
0x109D | Reserved | |||||||||
| 0x109E | RXHUBADDREP3 | 7:0 | MULTTRANS | RXHUBADDR[6:0] | ||||||
| 0x109F | RXHUBPORT3 | 7:0 | HUBPORT[6:0] | |||||||
| 0x10A0 | TXFUNCADDREP4 | 7:0 | TXFUNCADDR[6:0] | |||||||
0x10A1 | Reserved | |||||||||
| 0x10A2 | TXHUBADDREP4 | 7:0 | MULTTRANS | TXHUBADDR[6:0] | ||||||
| 0x10A3 | TXHUBPORT4 | 7:0 | HUBPORT[6:0] | |||||||
| 0x10A4 | RXFUNCADDREP4 | 7:0 | RXFUNCADDR[6:0] | |||||||
0x10A5 | Reserved | |||||||||
| 0x10A6 | RXHUBADDREP4 | 7:0 | MULTTRANS | RXHUBADDR[6:0] | ||||||
| 0x10A7 | RXHUBPORT4 | 7:0 | HUBPORT[6:0] | |||||||
| 0x10A8 | TXFUNCADDREP5 | 7:0 | TXFUNCADDR[6:0] | |||||||
0x10A9 | Reserved | |||||||||
| 0x10AA | TXHUBADDREP5 | 7:0 | MULTTRANS | TXHUBADDR[6:0] | ||||||
| 0x10AB | TXHUBPORT5 | 7:0 | HUBPORT[6:0] | |||||||
| 0x10AC | RXFUNCADDREP5 | 7:0 | RXFUNCADDR[6:0] | |||||||
0x10AD | Reserved | |||||||||
| 0x10AE | RXHUBADDREP5 | 7:0 | MULTTRANS | RXHUBADDR[6:0] | ||||||
| 0x10AF | RXHUBPORT5 | 7:0 | HUBPORT[6:0] | |||||||
| 0x10B0 | TXFUNCADDREP6 | 7:0 | TXFUNCADDR[6:0] | |||||||
0x10B1 | Reserved | |||||||||
| 0x10B2 | TXHUBADDREP6 | 7:0 | MULTTRANS | TXHUBADDR[6:0] | ||||||
| 0x10B3 | TXHUBPORT6 | 7:0 | HUBPORT[6:0] | |||||||
| 0x10B4 | RXFUNCADDREP6 | 7:0 | RXFUNCADDR[6:0] | |||||||
0x10B5 | Reserved | |||||||||
| 0x10B6 | RXHUBADDREP6 | 7:0 | MULTTRANS | RXHUBADDR[6:0] | ||||||
| 0x10B7 | RXHUBPORT6 | 7:0 | HUBPORT[6:0] | |||||||
| 0x10B8 | TXFUNCADDREP7 | 7:0 | TXFUNCADDR[6:0] | |||||||
0x10B9 | Reserved | |||||||||
| 0x10BA | TXHUBADDREP7 | 7:0 | MULTTRANS | TXHUBADDR[6:0] | ||||||
| 0x10BB | TXHUBPORT7 | 7:0 | HUBPORT[6:0] | |||||||
| 0x10BC | RXFUNCADDREP7 | 7:0 | RXFUNCADDR[6:0] | |||||||
0x10BD | Reserved | |||||||||
| 0x10BE | RXHUBADDREP7 | 7:0 | MULTTRANS | RXHUBADDR[6:0] | ||||||
| 0x10BF | RXHUBPORT7 | 7:0 | HUBPORT[6:0] | |||||||
0x10C0 ... 0x1364 | Reserved | |||||||||
| 0x1365 | LPMFADDR | 7:0 | FUNCADDR[6:0] | |||||||