45.7.8 Comparator Status A
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | STATUSA |
| Offset: | 0x1C |
| Reset: | 0x00000000 |
| Property: | Read-Only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WSTATE0[1:0] | |||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STATE1 | STATE0 | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bits 17:16 – WSTATE0[1:0] Window 0 Current State
These bits show the current state of the signal if the window mode is enabled.
| Value | Name | Description |
|---|---|---|
| 0x0 | ABOVE | Signal is above window |
| 0x1 | INSIDE | Signal is inside window |
| 0x2 | BELOW | Signal is below window |
| 0x3 | - | Reserved |
Bits 0, 1 – STATEn Comparator n Current State (n=0,1)
This bit shows the current state of the output signal from COMPn. STATEn is valid only when STATUSB.READYn=1.