45.7.2 Comparator Control B
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | CTRLB |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| START1 | START0 | ||||||||
| Access | R/S | R/S | |||||||
| Reset | 0 | 0 |
Bits 0, 1 – STARTn Comparator n Start Comparison (n=0,1)
Writing a '0' to this field has no effect.
Writing a '1' to STARTn starts a single-shot comparison on COMPn if both the Single-Shot and Enable bits in the Comparator n Control Register are '1' (COMPCTRLn.SINGLE and COMPCTRLn.ENABLE), if enabled in single-shot mode. Writing a '1' has no effect.
This bit always reads as zero.
Note: If COMPCTRLn.SINGLE=1 and WINCTRL.WIN=1, window single shot mode, it is only
necessary to set one of the CTRLB.STARTn bits for the paired window comparators.