41.8.15 SDHC Timeout Control Register

Table 41-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: TCR
Offset: 0x2E
Reset: 0x00
Property: -

Bit 76543210 
     DTCVAL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – DTCVAL[3:0] Data Timeout Counter Value

This value determines the interval at which DAT line timeouts are detected. For more information about timeout generation, refer to Data Timeout Error (DATTEO) in SDHC_EISTR. When setting this register, the user can prevent inadvertent timeout events by clearing the Data Timeout Error Status Enable (in SDHC_EISTER).

TIMEOUTμS=213+DTCVALFBASECLKMHz

Note: DTCVAL = F(Hexa) is reserved.