41.8.38 SDHC AHB Control Register

Table 41-42. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: ACR
Offset: 0x208
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   B1KBDISHNBRDIS  BMAX[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 5 – B1KBDIS 1kB Boundary Disable

Only significant when the xKBBoundary is not supported by the HMATRIX. Used for debug.

Bit 4 – HNBRDIS HNBREQ Disable

Used for debug to modulate the peripheral host interface bandwidth. Set to 1 to reduce the peripheral bandwidth.

Bits 1:0 – BMAX[1:0] AHB Maximum Burst

This field selects the maximum burst size in case of DMA transfer.

ValueNameDescription
0INCR16

The maximum burst size is INCR16.

1INCR8

The maximum burst size is INCR8.

2INCR4

The maximum burst size is INCR4.

3SINGLE

Only SINGLE transfers are performed.