28.6.6 Standby Configuration

Table 28-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: STDBYCFG
Offset: 0x0008
Reset: 0x0004
Property: PAC Write-Protection

Bit 76543210 
      LPRAM RAMCFG 
Access R/WR/W 
Reset 10 

Bit 2 – LPRAM Low Power RAM Enable

ValueDescription
0x0RAM is not retained in standby when Low Power mode is active
0x1RAM is retained in standby when Low Power mode is active

Bit 0 – RAMCFG Standby Mode RAM Configuration

ValueDescription
0All the RAMs are retained (RET)
1Only the first 32kB are retained (OFF)