When entering Hibernate or Backup mode, I/O ports are powered off but the pin
configurations are retained. When the device exits either mode, pin
configurations are either released or stretched, based on this bit:
| Value | Description |
|---|
| 0x0 | When the device exits the
Hibernate or Backup mode, pin configurations are released and driven to the
current values defined pin’s PORT registers. |
| 0x1 | When the device exits the
Hibernate or Backup mode, pin configurations are retained until the IORET
bit is cleared. This allows the pins to retain their states until the
application has programmed new PORT values and then clears
IORET. |