33.7.2.10 Channel Status
The Channel Status register (CHSTATUS) shows the status of the channels when using a resynchronized path. There are two different status bits in CHSTATUS for each of the available channels:
- The CHSTATUSn.BUSYCH bit will be set when an event on the corresponding channel n has not been handled by all event users connected to that channel.
- The CHSTATUSn.RDYUSR bit will be set when all event users connected to the corresponding channel are ready to handle incoming events on that channel.