7.6 Device Startup
This section summarizes the PIC32CK SG/GC device startup sequence which starts after device power-up. After power-up, the device is kept in reset until the power has stabilized throughout the device. Once VDDIO/AVDD and VDDCORE voltages reach a stable value, the internal reset is released.