50.6.3 Driven Shield
Driven shield is the capability to drive an output line in synchronization with TOUCH input. This will provide better noise immunity from noise sources beneath the sensor, and improved sensitivity of the touch signal. Driven shield will only be used in self-cap mode.