11.4 PFM Error Correction
For safety applications, the PIC32CK SG/GC family of devices embed error correction codes (ECC) to detect and correct single bit errors, or to enable dual-error detection for the system memory. The ECC is software selectable through the ECCDIS bit in the NVM User Configuration. For additional information, refer to the "NVM User Page Mapping - Dedicated Entries".