11.2 Physical Memory Map
The high-speed bus is implemented as a bus matrix. All high-speed bus addresses are fixed and are never remapped in any way, even during boot. The 32-bit physical address space is mapped as follows:
| Memory | Start Address | Size in KB (unless otherwise stated) | ||
|---|---|---|---|---|
| PIC32CK2051xx | PIC32CK1025xx | PIC32CK1012xx | ||
| Tightly Coupled Memory (TCM) | 0x0000_0000 | 4 | 4 | 4 |
| Boot Flash Memory | 0x0800_0000 | 128 | 128 | 128 |
| Configuration Flash Memory | 0x0A00_0000 | 64 | 64 | 64 |
| Program Flash Memory | 0x0C00_0000 | 2048 | 1024 | 1024 |
| Embedded SRAM | 0x2000_0000 | 512 | 256 | 128 |
| Peripheral Bridge A | 0x4400_0000 | 256 | 256 | 256 |
| Peripheral Bridge B | 0x4480_0000 | 256 | 256 | 256 |
| Peripheral Bridge C | 0x4500_0000 | 256 | 256 | 256 |
| Independent Peripherals | 0x4600_0000 | 9 | 9 | 1 |