48.6.2.6.1 Waveform Output Generation Operations
- Choose a Waveform Generation Operation in the Waveform Generation Operation bits in Waveform register (WAVE.WAVEGEN (WAVE <2:0>)).
- Optionally invert the waveform output WO[y] by writing the corresponding Waveform Output y Inversion bit in the Driver Control register (DRVCTRL.INVENy).
- Configure the pins with the I/O
Pin Controller. Refer to PORT - I/O Pin Controller for details. Note: Event must not be used when the compare channel is set in waveform output operating mode.
The counter value is continuously compared with each CCy value. On a comparison match, the Match or Capture Channel y bit in the Interrupt Flag Status and Clear register (INTFLAG.MCy) will be set on the next zero-to-one transition of GCC_TCCx (see Normal Frequency Operation). An interrupt and/or event can be generated on the same condition if Match/Capture occurs, i.e. INTENSET.MCy and/or EVCTRL.MCEOy is '1'. Both interrupt and event can be generated simultaneously. The same condition generates a DMA request.
- Normal Frequency (NFRQ)
- Match Frequency (MFRQ)
- Normal Pulse-Width Modulation (NPWM)
- Dual-slope, interrupt/event at TOP (DSTOP)
- Dual-slope, interrupt/event at ZERO (DSBOTTOM)
- Dual-slope, interrupt/event at Top and ZERO (DSBOTH)
- Dual-slope, critical interrupt/event at ZERO (DSCRITICAL)
When using MFRQ configuration, the TOP value is defined by the CC0 register value. For the other waveform operations, the TOP value is defined by the Period (PER) register value.
For dual-slope waveform operations, the update time occurs when the counter reaches ZERO. For the other Waveforms Generation Operations, the update time occurs on counter wraparound, on overflow, on underflow, or on re-trigger.
The table below shows the update counter and overflow event/interrupt generation conditions in different Waveform Generation Operations.
| Name | Operation | TOP | Update | Output Waveform | OVF Interrupt Flag/Event | ||
|---|---|---|---|---|---|---|---|
| On Match | On Update | Up | Down | ||||
| NFRQ | Normal Frequency | PER | TOP/ ZERO | Toggle | Stable | TOP | ZERO |
| MFRQ | Match Frequency | CC0 | TOP/ ZERO | Toggle | Stable | TOP | ZERO |
| NPWM | Single-slope PWM | PER | TOP/ ZERO | See section 'Output Polarity' below | TOP | ZERO | |
| DSCRITICAL | Dual-slope PWM | PER | ZERO | - | ZERO | ||
| DSBOTTOM | Dual-slope PWM | PER | ZERO | - | ZERO | ||
| DSBOTH | Dual-slope PWM | PER | TOP(1) & ZERO | TOP | ZERO | ||
| DSTOP | Dual-slope PWM | PER | ZERO | TOP | – | ||
- The UPDATE condition on TOP only will occur when circular buffer is enabled for the channel.
- Circular Buffer
- PORT I/O