47.2 Features
The following are key features of the PCC module:
- One clock, up to 14-bit parallel data, and two Data Enable on I/O lines
- Data can be sampled every other time (for example, for chrominance sampling)
- Supports connection of the DMAC, which offers buffer reception without processor intervention
- Auto-scale feature available when 10, 12, or 14 bits data size is selected.
- Can be used to interface a CMOS Digital Image Sensor, an ADC and so on.