47.5 Peripheral Dependencies
| Peripheral
Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) | EVSYS Generator
(EVSYS.CHANNELn.EVGENx) | DMA Trigger Index:Source
(DMAC.CHCTRLBk.TRIGx) | Power Domain |
|---|---|---|---|---|---|---|---|
| PCC | 0x4501_8000 | 141 : PCC | MCLK.CLKMSK3[12] | 48 | 113 : GEN | 67 : RX | VDDREG |