49.6.8 RAM
Note: Access to this register is limited to 32-bit width. Byte level access is not
allowed.
Table 49-8. Register Bit Attribute
Legend| Symbol | Description | Symbol | Description | Symbol | Description |
|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | RAM |
| Offset: | 0x1000 + n*0x04 [n=0..255] |
| Reset: | 0x00000000 |
| Property: | - |
Access to the
Security RAM is only permitted when CTRLA.ENABLE bit (CTRLA
<1>).
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | DATA[31:24] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | DATA[23:16] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | DATA[15:8] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | DATA[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – DATA[31:0] Security RAM
Data