22.7.2 Interrupt Enable Set
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | INTENSET |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| XOSC32KFAIL | XOSC32KRDY | ||||||||
| Access | R/W/HC | R/W/HC | |||||||
| Reset | 0 | 0 |
Bit 2 – XOSC32KFAIL XOSC32K 32.768kHz Clock Failure Detect Interrupt Enable
Note: Writing a '0' to this bit has no effect.
This bit is cleared under the following conditions:
- Writing a '1' to this bit will clear the XOSC32K Clock Fail Interrupt Enable bit, (i.e. XOSC32KFAIL), which disables the XOSC32K Clock Failure interrupt
- Writing a one to the same corresponding bit in the INTENCLR register
| Value | Description |
|---|---|
| 0 | The XOSC32K Clock Fail Detect Interrupt is disabled. |
| 1 | The XOSC32K Clock Fail Detect Interrupt is enabled. An interrupt request will be generated when the XOSC32K Clock Failure Detection interrupt flag is set. |
Bit 0 – XOSC32KRDY XOSC32K 32.768kHz Ready Interrupt Enable
Note: Writing a '0' to this bit has no effect.
This bit is cleared under the following conditions:
- Writing a '1' to this bit, (XOSC32KRDY), will clear the XOSC32K Ready Interrupt Enable bit, which disables the XOSC32K Ready interrupt
- Writing a one to the same corresponding bit in the INTENCLR register
| Value | Description |
|---|---|
| 0 | The XOSC32K Ready interrupt is disabled. |
| 1 | The XOSC32K Ready interrupt is enabled. |