22.7.4 Status
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | STATUS |
| Offset: | 0x0C |
| Reset: | 0x00000000 |
| Property: | – |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| XOSC32KSW | XOSC32KFAIL | XOSC32KRDY | |||||||
| Access | R/HS/HC | R/HS/HC | R/HS/HC | ||||||
| Reset | 0 | 0 | 0 |
Bit 3 – XOSC32KSW XOSC32K 32.768kHz Clock Switch
Note: This bit is set by hardware if a 32.768kHz clock fail detect occurs and clock
fail detect is enabled, (i.e. CFDCTRL.CFDEN =1 and INTFLAG.XOSC32KFAIL=1 or
STATUS.XOSC32KFAIL=1).
| Value | Description |
|---|---|
| 0 | XOSC32K is not switched and the clock source is provided by the external 32.768kHz oscillator source. |
| 1 | XOSC32K is switched to the internal OSCULP32K oscillator clock. Both 32.768kHz and 1.024kHz outputs of the XOSC32K are replaced by the respective OSCULP32K 32 kHz and 1 kHz outputs to the respective logic modules. |
Bit 2 – XOSC32KFAIL XOSC32K 32.768kHz Clock Failure Detect
Note: This bit is set by hardware if a 32.768kHz clock fail detect occurs and clock
fail detect is enabled, (i.e. CFDCTRL.CFDEN =1 and
INTFLAG.XOSC32KFAIL=1).
| Value | Description |
|---|---|
| 0 | No XOSC32K 32.768kHz clock fail detection. |
| 1 | XOSC32K 32.768kHz external crystal/clock fail detect. Hardware clock switch will be initiated to OSCULP32K oscillator clocks. |
Bit 0 – XOSC32KRDY XOSC32K Ready
Note: This bit is set and cleared by hardware based on the status of the of the
active XOSC32K 32.768kHz clock source.
| Value | Description |
|---|---|
| 0 | XOSC32K is not ready. |
| 1 | XOSC32K is stable and ready to be used as a clock source. |