36.6.6 SQI XIP CONTROL REGISTER 1

Table 36-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: XCON1
Offset: 0x100
Reset: 0x0000

Bit 3130292827262524 
   SDRCMDDDRDATADDRDUMMYDDRMODEDDRADDRDDRCMD 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 DUMMYBYTES[2:0]ADDRBYTES[2:0]READOPCODE[7:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 READOPCODE[5:0]TYPEDATA[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TYPEDUMMY[1:0]TYPEMODE[1:0]TYPEADDR[1:0]TYPECMD[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 29 – SDRCMD SQI Command in SDR Mode bit

ValueDescription
1SQI command is in SDR mode and SQI data is in DDR mode
0SQI command is in DDR mode and SQI data is in DDR mode

Bit 28 – DDRDATA SQI Data DDR Mode bit

ValueDescription
1SQI data bytes are transferred in DDR mode
0SQI data bytes are transferred in SDR mode

Bit 27 – DDRDUMMY SQI Dummy DDR Mode bit

ValueDescription
1SQI dummy bytes are transferred in DDR mode
0SQI dummy bytes are transferred in SDR mode

Bit 26 – DDRMODE SQI DDR Mode bit

ValueDescription
1SQI mode bytes are transferred in DDR mode
0SQI mode bytes are transferred in SDR mode

Bit 25 – DDRADDR SQI Address Mode bit

ValueDescription
1SQI address bytes are transferred in DDR mode
0SQI address bytes are transferred in SDR mode

Bit 24 – DDRCMD SQI DDR Command Mode bit

Note: When DDRCMD is set to '0', the SQI module will ignore the value in the SDRCMD bit.
ValueDescription
1SQI command bytes are transferred in DDR mode
0SQI command bytes are transferred in SDR mode

Bits 23:21 – DUMMYBYTES[2:0] Transmit Dummy Bytes bits <2:0>

ValueDescription
111Transmit seven dummy bytes after the address bytes
011Transmit three dummy bytes after the address bytes
010Transmit two dummy bytes after the address bytes
001Transmit one dummy bytes after the address bytes
000Transmit zero dummy bytes after the address bytes

Bits 20:18 – ADDRBYTES[2:0] Address Cycle bits <2:0>

ValueDescription
111Reserved
101Reserved
100Four address bytes
011Three address bytes
010Two address bytes
001One address bytes
000Zero address bytes

Bits 17:10 – READOPCODE[7:0] Op code Value for Read Operation bits <7:0>

Bits 9:8 – TYPEDATA[1:0] SQI Type Data Enable bits <1:0>

ValueDescription
11Reserved
10Quad Lane mode data is enabled
01Dual Lane mode data is enabled
00Single Lane mode data is enabled

Bits 7:6 – TYPEDUMMY[1:0] SQI Type Dummy Enable bits <1:0>

ValueDescription
11Reserved
10Quad Lane mode dummy is enabled
01Dual Lane mode dummy is enabled
00Single Lane mode dummy is enabled

Bits 5:4 – TYPEMODE[1:0] SQI Type Mode Enable bits <1:0>

ValueDescription
11Reserved
10Quad Lane mode is enabled
01Dual Lane mode is enabled
00Single Lane mode is enabled

Bits 3:2 – TYPEADDR[1:0] SQI Type Address Enable bits <1:0>

ValueDescription
11Reserved
10Quad Lane mode address is enabled
01Dual Lane mode address is enabled
00Single Lane mode address is enabled

Bits 1:0 – TYPECMD[1:0] SQI Type Command Enable bits <1:0>

ValueDescription
11Reserved
10Quad Lane mode command is enabled
01Dual Lane mode command is enabled
00Single Lane mode command is enabled