36.6.29 SQI MEMORY STATUS CONTROL REGISTER

Table 36-29. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: MEMSTAT
Offset: 0x160
Reset: 0x0000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
    STATPOSSTATTYPE[1:0]STATBYTES[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 STATCMD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STATCMD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 20 – STATPOS Status Bit Position in Flash bit

Indicates the BUSY bit position in the Flash Status register. This bit is added to support all Flash types (with BUSY bit at 0 and at 7).

ValueDescription
1BUSY bit position is bit 7 in status register
0BUSY bit position is bit 0 in status register

Bits 19:18 – STATTYPE[1:0] Status Command Lane Mode bits <1:0>

ValueDescription
11Reserved
10Status command and read are executed in Quad Lane mode
01Status command and read are executed in Dual Lane mode
00Status command and read are executed in Single Lane mode

Bits 17:16 – STATBYTES[1:0] Number of Status Bytes bits <1:0>

ValueDescription
11Reserved
10Status command is 2 bytes long
01Status command is 1 byte long
00Reserved

Bits 15:0 – STATCMD[15:0] Status Command bits <15:0>

The status check command is written into these bits