7.2.3 Voltage Regulator
The PIC32CK SG/GC internal Main Voltage Regulators have three different modes, controlled by the Power Manager (PM).
- Enabled mode: This is the default mode when CPU and peripherals are running.
- Low-Power mode: This is the mode when CPU and peripherals are in standby.
- Disabled mode: When the chip is in backup mode, the internal regulator is off, the VDDCORE_SW core power domain is OFF. The VDDCORE_BU backup domain is powered by the backup regulator (LPVREGC).