42.6.1 Principle of Operation
When the TRNG module is enabled, the peripheral starts providing new 32-bit random numbers every 84 CLK_TRNG_APB clock cycles.
The TRNG module can be configured to generate an interrupt or event when a new random number is available.