24.8.5 Event Control
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | EVCTRL |
| Offset: | 0x06 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WINMONEO | DONEEO | STARTINV | STARTEI | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 5 – WINMONEO Window Monitor Event Out
| Value | Description |
|---|---|
| 0 | Window Monitor event output is disabled and an event will not be generated. |
| 1 | Window Monitor event output is disabled and an event will be generated. |
Bit 4 – DONEEO Measurement Done Event Out
| Value | Description |
|---|---|
| 0 | Measurement Done event output is disabled and an event will not be generated. |
| 1 | Measurement Done event output is disabled and an event will be generated. |
Bit 1 – STARTINV Start Measurement Event Invert Enable
| Value | Description |
|---|---|
| 0 | Start event input source is not inverted. |
| 1 | Start event input source is inverted. |
Bit 0 – STARTEI Start Measurement Event Input Enable
| Value | Description |
|---|---|
| 0 | A new measurement will not be triggered on any incoming event. |
| 1 | A new measurement will be triggered on any incoming event. |