25.8.10 Counter Value in COUNT16 mode (CTRLA.MODE=1) Table 25-29. Register Bit Attribute LegendSymbolDescriptionSymbolDescriptionSymbolDescriptionRReadable bitHCCleared by Hardware(Grey cell)UnimplementedWWritable bitHSSet by HardwareXBit is unknown at ResetKWrite to clearSSoftware settable bit—— Name: COUNTOffset: 0x18Reset: 0x0000Property: PAC Write-Protection, Write-Synchronized, Read-SynchronizedBit 15141312111098 COUNT[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 COUNT[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 15:0 – COUNT[15:0] Counter ValueThese bits define the value of the 16-bit RTC counter in COUNT16 mode (CTRLA.MODE=1).
Bit 15141312111098 COUNT[15:8] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 76543210 COUNT[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000
Bits 15:0 – COUNT[15:0] Counter ValueThese bits define the value of the 16-bit RTC counter in COUNT16 mode (CTRLA.MODE=1).