44.2 Features
The following are key features of the ADC module:
Up to 12-bit resolution of the numerical output, signed or unsigned (Higher resolutions possible with oversampling).
- Signed/Unsigned results
- Left or Right aligned result
- Fractional or integer results
- Throughput rates (refer to the
Electrical Specifications):Note:
Assuming, GCLK_ADC = 50 MHz, TAD = 1/50 MHz = 20 ns.
12-bit resolution: Up to 3.125 Msps
10-bit resolution: Up to 3.571429 Msps
8-bit resolution: Up to 4.166667 Msps
- Maximum of 12 unique external analog
input channels
- VINP[11:0] ADC Module 0
- Internal inputs:
- Temperature Sensor internal analog channel AIN12
- IVREF 1.2v, internal analog channel AIN13
Note: The minimum sample rate for ADC is Ftpr >= 100 ksps. - ADC 12 single ended external analog inputs or up to three differential inputs plus 2 internal channels
- Up to 16 trigger sources, off-chip hardware or on-chip hardware or software generated per analog input channel
- Edge or level active triggering modes, generating single conversions or bursts of conversions
- A scan trigger to start a scan cycle which can individually include or not include any of the analog inputs
- Any of the 16 trigger sources or the scan triggers can be assigned to individual analog input channels
- The scan trigger itself can select any of the 16 trigger sources as its own source
- Programmable sampling time, CORCTRL.SAMC
- Each analog input/channel output register can be read from a general dedicated output register (Write to the CORDYID and CHRDYID registers, then reads the CHRDYDATA register)
- 16 sample deep FIFO supporting all channels
- Digital Comparator for monitoring output values in relation to user-specified ADC result threshold
- Digital filter, providing averaging/oversampling for increased noise immunity and are assignable to any analog input