44.5 Peripheral Dependencies
| Peripheral
Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | GCLK Peripheral Channel
Clock Name:Register | PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) | EVSYS Users
(EVSYS.USERm) | EVSYS Generator
(EVSYS.CHANNELn.EVGENx) | DMA Trigger Index:Source
(DMAC.CHCTRLBk.TRIGx) | Power Domain |
|---|---|---|---|---|---|---|---|---|---|
| ADC | 0x4501_0000 | 132: REQ0 133: REQ1 | MCLK.CLKMSK3[8] | GCLK_ADC: GCLK.PCHCTRL[33] | 44 | 78-88 : TRIG_x | 106 : CHRDYC 107 : CMP | 61 : PFFRDY | VDDREG, AVDD |