23.6.1 Control A
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | x initially determined from USER CFG page after reset |
| Property: | PAC Write-Protection, Write-Synchronized Bits, Enable-Protected Bits |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ALWAYSON | RUNSTDBY | WEN | ENABLE | ||||||
| Access | R/W/CFG | R/W/CFG | R/W/CFG | R/W/CFG | |||||
| Reset | x | x | x | x |
Bit 7 – ALWAYSON Always-On
This bit allows the WDT to run continuously. After being set, this bit cannot be written to '0', and the WDT will remain enabled until a Power-on Reset is received. When this bit is '1', the Control A register (CTRLA), the Configuration register (CONFIG) and the Early Warning Control register (EWCTRL) will be read-only, and any writes to these registers are not allowed.
Writing a '0' to this bit has no effect.
These bit is loaded from User Configuration FUCFG0 at startup.
| Value | Description |
|---|---|
| 0 | The WDT is enabled and disabled through the ENABLE bit. |
| 1 | The WDT is enabled and can only be disabled by a power-on reset (POR). |
Bit 6 – RUNSTDBY Run in Standby
This bit controls the behavior of the watchdog during Standby Sleep mode.
- When CTRLA.ALWAYSON = 0, this bit is enable-protected by CTRLA.ENABLE.
- When CTRLA.ALWAYSON = 1, this bit is not enable-protected by CTRLA.ENABLE.
These bit is loaded from User Configuration FUCFG0 at start up.
| Value | Description |
|---|---|
| 0 | The WDT is disabled during Standby sleep mode. |
| 1 | The WDT is enabled continues to operate during Standby sleep mode. |
Bit 2 – WEN Watchdog Timer Window Mode Enable
This bit enables Window mode.
- When CTRLA.ALWAYSON = 0, this bit is enable-protected by CTRLA.ENABLE.
- When CTRLA.ALWAYSON = 1, this bit is not enable-protected by CTRLA.ENABLE.
These bit is loaded from User Configuration FUCFG0 at startup.
| Value | Description |
|---|---|
| 0 | Window mode is disabled (normal operation). |
| 1 | Window mode is enabled. |
Bit 1 – ENABLE Enable
This bit enables or disables the WDT. It can only be written if CTRLA.ALWAYSON = 0.
These bit is loaded from User Configuration FUCFG0 at startup.
| Value | Description |
|---|---|
| 0 | The WDT is disabled. |
| 1 | The WDT is enabled. |