15.11 IDAU Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRL | 31:24 | CMD[15:8] | |||||||
| 23:16 | CMD[7:0] | |||||||||
| 15:8 | ||||||||||
| 7:0 | ||||||||||
| 0x04 | STATUSA | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | NBRG[7:0] | |||||||||
| 7:0 | WLCK | ENABLE | ||||||||
| 0x08 | STATUSB | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CFGERR | |||||||||
0x0C ... 0x0FFF | Reserved | |||||||||
| 0x1000 | RCTRL | 31:24 | CMD[7:0] | |||||||
| 23:16 | ARG[23:16] | |||||||||
| 15:8 | ARG[15:8] | |||||||||
| 7:0 | ARG[7:0] | |||||||||
| 0x1004 | RSTATUSA | 31:24 | ||||||||
| 23:16 | MAXSZ[5:0] | |||||||||
| 15:8 | GRAN[5:0] | |||||||||
| 7:0 | TYPE[3:0] | |||||||||
| 0x1008 | RSTATUSB | 31:24 | SIZE[31:24] | |||||||
| 23:16 | SIZE[23:16] | |||||||||
| 15:8 | SIZE[15:8] | |||||||||
| 7:0 | SIZE[7:0] | |||||||||
| 0x100C | RSTATUSC | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | BLK[4:0] | |||||||||
| 7:0 | RGN[7:0] | |||||||||