This register is part of a register group (composed of RCTRL, RSTATUS[A,B,C]) that is
repeated IDAU_REGION_NUM times. Register group x controls and returns status of the
IDAU region x.
This register is meaningful only for block-based IDAU regions (_B suffixed types),
otherwise it reads 0.
This register exists only in register groups where RSTATUSA.TYPE = EXEMPT_B or
RSTA-TUSA.TYPE = SECnNONSEC_L. Otherwise, accesses at this register group offset are
illegal.
Table 15-12. Register Bit Attribute
Legend| Symbol | Description | Symbol | Description | Symbol | Description |
|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |