46.7.5 Interrupt Enable Clear
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | INTENCLR |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MC1 | MC0 | VLC | DIR | ERR | OVF | ||||
| Access | RW | RW | RW | RW | RW | RW | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5 – MCx Channel x Compare Match Disable [x = 1..0]
Writing a '0' to MCx has no effect.
Writing a '1' to MCx will clear the corresponding Match Channel x Interrupt Disable/Enable bit, which disables the Match Channel x interrupt.
| Value | Description |
|---|---|
| 0 | The Match Channel x interrupt is disabled. |
| 1 | The Match Channel x interrupt is enabled. |
Bit 3 – VLC Velocity Interrupt Disable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Velocity Interrupt Disable/Enable bit, which disables the Velocity interrupt.
This bit has no effect when COUNTER operation mode is selected.
| Value | Description |
|---|---|
| 0 | The Velocity interrupt is disabled. |
| 1 | The Velocity interrupt is enabled. |
Bit 2 – DIR Direction Interrupt Disable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Direction Change Interrupt Disable/Enable bit, which disables the Direction Change interrupt.
This bit has no effect when COUNTER operation mode is selected.
| Value | Description |
|---|---|
| 0 | The Direction Change interrupt is disabled. |
| 1 | The Direction Change interrupt is enabled. |
Bit 1 – ERR Error Interrupt Disable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Error Interrupt Disable/Enable bit, which disables the Error interrupt.
| Value | Description |
|---|---|
| 0 | The Error interrupt is disabled. |
| 1 | The Error interrupt is enabled. |
Bit 0 – OVF Overflow/Underflow Interrupt Disable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Overflow Interrupt Disable/Enable bit, which disables the Overflow interrupt.
| Value | Description |
|---|---|
| 0 | The Overflow interrupt is disabled. |
| 1 | The Overflow interrupt is enabled. |