35.6.3 Block Diagram
| Pin | Pin Configuration |
|---|---|
| TxD | Output |
| RxD | Input |
| XCK | Output or input |
The combined configuration of PORT and the Transmit Data Pinout and Receive Data Pinout bit fields in the Control A register (CTRLA.TXPO and CTRLA.RXPO, respectively) will define the pad assignments of the USART signals as shown in the table above.