48.7.13 Interrupt Flag Status and Clear
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | INTFLAG |
| Offset: | 0x2C |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MC7 | MC6 | MC5 | MC4 | MC3 | MC2 | MC1 | MC0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FAULT1 | FAULT0 | FAULTB | FAULTA | DFS | UFS | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERR | CNT | TRG | OVF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19, 20, 21, 22, 23 – MCy Match or Capture Channel y Interrupt Flag
This flag is set and resynchronized on the APB clock after a match with the compare condition or once CCy register contain a valid capture value.
Writing a '0' to one of these bits has no effect.
Writing a '1' to one of these bits will clear the corresponding Match or Capture Channel y interrupt flag
In Capture operation, this flag is automatically cleared when CCy register is read.
Bit 15 – FAULT1 Non-Recoverable Fault 1 Interrupt Flag
This flag is set and resynchronized on the APB clock after a Non-Recoverable Fault 1 occurs.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Non-Recoverable Fault 1 interrupt flag.
Bit 14 – FAULT0 Non-Recoverable Fault 0 Interrupt Flag
This flag is set and resynchronized on the APB clock after a Non-Recoverable Fault 0 occurs.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Non-Recoverable Fault 0 interrupt flag.
| Value | Description |
|---|---|
| 0 | The Non-Recoverable Fault y interrupt is disabled. |
| 1 | The Non-Recoverable Fault y interrupt is enabled. |
Bit 13 – FAULTB Recoverable Fault B Interrupt Flag
This flag is set and resynchronized on the APB clock after a Recoverable Fault B occurs.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Recoverable Fault B interrupt flag.
Bit 12 – FAULTA Recoverable Fault A Interrupt Flag
This flag is set and resynchronized on the APB clock after a Recoverable Fault B occurs.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Recoverable Fault B interrupt flag.
Bit 11 – DFS Non-Recoverable Debug Fault State Interrupt Flag
This flag is set and resynchronized on the APB clock after an Debug Fault State occurs.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Debug Fault State interrupt flag.
Bit 10 – UFS Non-Recoverable Update Fault
This flag is set when the Ramp index changes and the Lock Update bit is set (CTRLBSET.LUPD(CTRLBSET<1>)).
Writing a zero to this bit has no effect.
Writing a one to this bit clears the Non-Recoverable Update Fault interrupt flag.
Bit 3 – ERR Error Interrupt Flag
This flag is set if a new capture occurs on a channel when the corresponding Match or Capture Channel y interrupt flag is one. In which case there is nowhere to store the new capture.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the error interrupt flag.
Bit 2 – CNT Counter Interrupt Flag
This flag is set and resynchronized on the APB clock after a counter event occurs.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the CNT interrupt flag.
Bit 1 – TRG Retrigger Interrupt Flag
This flag is set and resynchronized on the APB clock after a counter retrigger occurs.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the re-trigger interrupt flag.
Bit 0 – OVF Overflow Interrupt Flag
This flag is set and resynchronized on the APB clock after an overflow condition occurs.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Overflow interrupt flag.