48.7.17 Waveform
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | WAVE |
| Offset: | 0x3C |
| Reset: | 0x00000000 |
| Property: | Write-Synchronized |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SWAP3 | SWAP2 | SWAP1 | SWAP0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| POL7 | POL6 | POL5 | POL4 | POL3 | POL2 | POL1 | POL0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CICCEN3 | CICCEN2 | CICCEN1 | CICCEN0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CIPEREN | RAMP[2:0] | WAVEGEN[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 24, 25, 26, 27 – SWAPy Swap DTI Output Pair y
Setting these bits enables output swap of DTI outputs [y] and [y+WO_NUM/2]. Note the DTIyEN settings will not affect the swap operation.
Bits 16, 17, 18, 19, 20, 21, 22, 23 – POLy Channel Polarity y
Setting these bits enables the output polarity in single-slope and dual-slope PWM operations.
| Value | Name | Description |
|---|---|---|
| 0 | (single-slope PWM waveform generation) | Compare output is initialized to ~DIR and set to DIR when TCC counter matches CCy value |
| 1 | (single-slope PWM waveform generation) | Compare output is initialized to DIR and set to ~DIR when TCC counter matches CCy value. |
| 0 | (dual-slope PWM waveform generation) | Compare output is set to ~DIR when TCC counter matches CCy value |
| 1 | (dual-slope PWM waveform generation) | Compare output is set to DIR when TCC counter matches CCy value. |
Bits 8, 9, 10, 11 – CICCENy Circular CC Enable y
Bit 7 – CIPEREN Circular Period Enable
Setting this bits enable the period circular buffer option. When the bit is set, the PER register value is copied-back into the PERBUF register on UPDATE condition.
Bits 6:4 – RAMP[2:0] Ramp Operation
These bits select Ramp operation (RAMP). These bits are not synchronized.
| Value | Name | Description |
|---|---|---|
| 0x0 | RAMP1 | RAMP1 operation |
| 0x1 | RAMP2A | Alternative RAMP2 operation |
| 0x2 | RAMP2 | RAMP2 operation |
| 0x3 | RAMP2C | Critical RAMP2 operation |
| 0x4 | RAMP2CS | Critical Swapped RAMP2 operation |
Bits 2:0 – WAVEGEN[2:0] Waveform Generation Operation
These bits select the waveform generation operation. The settings impact the top value and control if frequency or PWM waveform generation should be used. These bits are not synchronized.
| Value | Name | Description | ||||||
|---|---|---|---|---|---|---|---|---|
| Operation | Top | Update | Waveform Output On Match | Waveform Output On Update | OVF Interrupt
Flag/Event Up Down | |||
| 0x0 | NFRQ | Normal Frequency | PER | TOP/Zero | Toggle | Stable | TOP | Zero |
| 0x1 | MFRQ | Match Frequency | CC0 | TOP/Zero | Toggle | Stable | TOP | Zero |
| 0x2 | NPWM | Normal PWM | PER | TOP/Zero | Set | Clear | TOP | Zero |
| 0x3 | DPWM | Dual Compare PWM | PER | TOP/ZERO | Set/Clear | Clear | - | Zero |
| 0x4 | DSCRITICAL | Dual-slope PWM | PER | Zero | ~DIR | Stable | – | Zero |
| 0x5 | DSBOTTOM | Dual-slope PWM | PER | Zero | ~DIR | Stable | – | Zero |
| 0x6 | DSBOTH | Dual-slope PWM | PER | TOP & Zero | ~DIR | Stable | TOP | Zero |
| 0x7 | DSTOP | Dual-slope PWM | PER | Zero | ~DIR | Stable | TOP | – |