34.5 Peripheral Dependencies
| Peripheral
Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) | EVSYS Users
(EVSYS.USERm) | Power Domain |
|---|---|---|---|---|---|---|
| PORT | 0x4480_0000 | 32:NSCHK_0, NSCHK_1, NSCHK_2, NSCHK_3 | MCLK.CLKMSK2[0] | 20 | 2-5 : EVx x=0,1,2,3 | VDDREG |