34.12 Register Summary
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Tip: The I/O pins are assembled
in pin groups (”PORT groups”) with up to 32 pins. Group 0 consists of the PA pins, group
1 is for the PB pins, etc. Each pin group has its own PORT registers, with a 0x80
address spacing. For example, the register address offset for the Data Direction (DIR)
register for group 0 (PA00 to PA31) is 0x00 and the register address offset for the DIR
register for group 1 (PB00 to PB31) is 0x80.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | DIR | 31:24 | DIR[31:24] | |||||||
| 23:16 | DIR[23:16] | |||||||||
| 15:8 | DIR[15:8] | |||||||||
| 7:0 | DIR[7:0] | |||||||||
| 0x04 | DIRCLR | 31:24 | DIRCLR[31:24] | |||||||
| 23:16 | DIRCLR[23:16] | |||||||||
| 15:8 | DIRCLR[15:8] | |||||||||
| 7:0 | DIRCLR[7:0] | |||||||||
| 0x08 | DIRSET | 31:24 | DIRSET[31:24] | |||||||
| 23:16 | DIRSET[23:16] | |||||||||
| 15:8 | DIRSET[15:8] | |||||||||
| 7:0 | DIRSET[7:0] | |||||||||
| 0x0C | DIRTGL | 31:24 | DIRTGL[31:24] | |||||||
| 23:16 | DIRTGL[23:16] | |||||||||
| 15:8 | DIRTGL[15:8] | |||||||||
| 7:0 | DIRTGL[7:0] | |||||||||
| 0x10 | OUT | 31:24 | OUT[31:24] | |||||||
| 23:16 | OUT[23:16] | |||||||||
| 15:8 | OUT[15:8] | |||||||||
| 7:0 | OUT[7:0] | |||||||||
| 0x14 | OUTCLR | 31:24 | OUTCLR[31:24] | |||||||
| 23:16 | OUTCLR[23:16] | |||||||||
| 15:8 | OUTCLR[15:8] | |||||||||
| 7:0 | OUTCLR[7:0] | |||||||||
| 0x18 | OUTSET | 31:24 | OUTSET[31:24] | |||||||
| 23:16 | OUTSET[23:16] | |||||||||
| 15:8 | OUTSET[15:8] | |||||||||
| 7:0 | OUTSET[7:0] | |||||||||
| 0x1C | OUTTGL | 31:24 | OUTTGL[31:24] | |||||||
| 23:16 | OUTTGL[23:16] | |||||||||
| 15:8 | OUTTGL[15:8] | |||||||||
| 7:0 | OUTTGL[7:0] | |||||||||
| 0x20 | IN | 31:24 | IN[31:24] | |||||||
| 23:16 | IN[23:16] | |||||||||
| 15:8 | IN[15:8] | |||||||||
| 7:0 | IN[7:0] | |||||||||
| 0x24 | CTRL | 31:24 | SAMPLING[31:24] | |||||||
| 23:16 | SAMPLING[23:16] | |||||||||
| 15:8 | SAMPLING[15:8] | |||||||||
| 7:0 | SAMPLING[7:0] | |||||||||
| 0x28 | WRCONFIG | 31:24 | HWSEL | WRPINCFG | WRPMUX | PMUX[3:0] | ||||
| 23:16 | SLEWLIM[1:0] | ODRAIN | PULLEN | INEN | PMUXEN | |||||
| 15:8 | PINMASK[15:8] | |||||||||
| 7:0 | PINMASK[7:0] | |||||||||
| 0x2C | EVCTRL | 31:24 | PORTEI3 | EVACT3[1:0] | PID3[4:0] | |||||
| 23:16 | PORTEI2 | EVACT2[1:0] | PID2[4:0] | |||||||
| 15:8 | PORTEI1 | EVACT1[1:0] | PID1[4:0] | |||||||
| 7:0 | PORTEI0 | EVACT0[1:0] | PID0[4:0] | |||||||
| 0x30 | PMUX0 | 7:0 | PMUXO[3:0] | PMUXE[3:0] | ||||||
| ... | ||||||||||
| 0x3F | PMUX15 | 7:0 | PMUXO[3:0] | PMUXE[3:0] | ||||||
| 0x40 | PINCFG0 | 7:0 | SLEWLIM[1:0] | ODRAIN | PULLEN | INEN | PMUXEN | |||
| ... | ||||||||||
| 0x5F | PINCFG31 | 7:0 | SLEWLIM[1:0] | ODRAIN | PULLEN | INEN | PMUXEN | |||
| 0x60 | INTENCLR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ||||||||||
| 0x64 | INTENSET | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ||||||||||
| 0x68 | INTFLAG | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ||||||||||
| 0x6C | NONSEC | 31:24 | NONSEC[31:24] | |||||||
| 23:16 | NONSEC[23:16] | |||||||||
| 15:8 | NONSEC[15:8] | |||||||||
| 7:0 | NONSEC[7:0] | |||||||||
| 0x70 | NSCHK | 31:24 | NSCHK[31:24] | |||||||
| 23:16 | NSCHK[23:16] | |||||||||
| 15:8 | NSCHK[15:8] | |||||||||
| 7:0 | NSCHK[7:0] | |||||||||