17.12.5 Boot Communication Channels
The Boot Communication Channels (BCC0 and BCC1) consist of a pair of registers with associated handshake logic, accessible by both CPU and debugger with no security restriction. These registers are intended to communicate with the CPU while executing the Boot ROM, which implements security and failure analysis commands, and therefore these registers must not be used for another purpose.
Two Boot Communication Channel status bits in the Status B registers (STATUSB.BCCDx) indicate whether a new value has been written in BCC0 or BCC1. These bits, BCC0D and BCC1D, are located in the STATUSB registers. They are automatically set on write and cleared on read.