17.12.4 Debug Communication Channels
The Debug Communication Channels (DCC0 and DCC1) consist of a pair of registers with associated handshake logic, accessible by both CPU and debugger with no security restriction. These registers are used to exchange data between the device and a debugger. This enables the user to build a custom debug protocol using only these registers.
The DCC0 and DCC1 registers are always accessible from the external address space. They are used to communicate with the Boot ROM after a cold-plugging procedure. For more information, refer to the Host “Boot ROM”.
Two Debug Communication Channel status bits in the STATUSB register (STATUSB.DCCDx) indicate that a new value has been written into DCC0 or DCC1. These bits, DCC0D and DCC1D, are located in the STATUSB register. They are automatically set by hardware and cleared on read.