24.7.4 Sleep Mode Operation
During sleep modes, the ONDEMAND and RUNSTDBY bits in the Control A register (CTRLA) controls the behavior of the FREQM clock requests, in cases where the FREQM is enabled (CTRLA.ENABLE = 1) during a Sleep mode.
| CTRLA.RUNSTDBY | CTRLA.ONDEMAND | CTRLA.ENABLE | Description |
|---|---|---|---|
| X | x | 0 | Disabled |
| 0 | 0 | 1 | Always request the clocks in all sleep modes, except in Standby mode. |
| 0 | 1 | 1 | On-demand clocks request in all sleep modes, except in Standby mode. |
| 1 | 0 | 1 | Always request the clocks in all sleep modes. |
| 1 | 1 | 1 | On-demand clocks request in all sleep modes. |
Note: By default, if RUNSTDBY = 0, an ongoing
measurement is stopped when the device is going to Standby Sleep mode. A new measurement
will be restarted when the device exits the Standby Sleep mode.