18.7 Clocks after Reset
On any Reset the synchronous clocks start to their initial state:
- DFLL48M is enabled and configured to run at 48 MHz Open Loop
- Generic Clock Generator 0 uses DFLL48M by default as a source and generates GCLK_MAIN and CLK_MAIN
- CPU and BUS clocks are undivided and enabled
On a Power-on Reset, the 32 KHz clock sources are reset and the GCLK module starts to its initial state:
- All Generic Clock Generators are disabled except Generator 0
- All Peripheral Channels in GCLK are disabled
On a User Reset the GCLK module starts to its initial state, except for:
- Generic Clocks that are write-locked, that is, the according WRTLOCK is set to 1 prior to Reset