46.6.2.6.4 Speed Measurement
Three types of speed measurement can be done using velocity event output (VLC) and Timer/Counter (TC/TCC) device resources.
- Continuous velocity measurement: TCz measures the time on which n VLC (TCy) output events occur
- Synchronous Velocity measurement: On a specific motor position TCCz, the time is measured on which n VLC (TCCy) output events occur.
- Slow Velocity measurement: measure the number of VLC output events (TCCy) plus the delay since the last VLC output event (TCCz) within a given time slot (TCk).