28.6.3 Interrupt Enable Clear

Table 28-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENCLR
Offset: 0x0004
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        SLEEPRDY 
Access R/W 
Reset 0 

Bit 0 – SLEEPRDY Backup Sleep Mode Entry Ready Disable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will disable the SLEEPRDY interrupt.

Note: Reading this bit returns whether this interrupt is enabled (1 = enabled).