28.6.7 Hibernate Configuration

Table 28-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HIBCFG
Offset: 0x0009
Reset: 0x0004
Property: PAC Write-Protection

Bit 76543210 
      LPRAM RAMCFG 
Access R/WR/W 
Reset 20 

Bit 2 – LPRAM Low Power RAM Enable

ValueDescription
0x0RAM is not retained in standby when Low-Power mode is active
0x1RAM is retained in standby when Low-Power mode is active

Bit 0 – RAMCFG Hibernate Mode RAM Configuration

Note: This bit has no effect on PIC32CK1012 devices; the RAM is always retained.
ValueDescription
0x0All the RAMs are retained when in Hibernate Mode.
0x1Only the first 32 kB are retained when in Hibernate Mode.