37.11.4 RX Control Status Register High for Endpoint 1-7

Table 37-81. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RXCSRH
Offset: 0x1017
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 AUTOCLEARAUTOREQDMAREQENABPIDERRORDMAREQMODEDATATOGGLEWRENABLEDATATOGGLEINCOMPRX 
Access R/WR/WR/WR/WR/WR/W/HCRR/W 
Reset 00000000 

Bit 7 – AUTOCLEAR RXPKTRDY Automatic Clear Control bit

This bit should not be set for high-bandwidth Isochronous endpoints.

ValueDescription
0No automatic clearing of RXPKTRDY
1RXPKTRDY will be automatically cleared when a packet of RXMAXP bytes has been unloaded from the RXFIFO. When packets of less than the maximum packet size are unloaded, RXPKTRDY will have to be cleared manually. When using a DMA to unload the RX FIFO, data is read from the RX FIFO in 4-byte chunks regardless of the RXMAXP.

Bit 6 – AUTOREQ Automatic Packet Request Control bit

This bit is automatically cleared when a short packet is received.

ValueDescription
0No automatic packet request
1REQPKT will be automatically set when RXPKTRDY bit is cleared.

Bit 5 – DMAREQENAB DMA Request Enable Control bit

ValueDescription
0Disable DMA requests for the RX endpoint.
1Enable DMA requests for the RX endpoint.

Bit 4 – PIDERROR PID Error Status bit

ValueDescription
0No error
1In ISO transactions, this indicates a PID error in the received packet.

Bit 3 – DMAREQMODE DMA Request Mode Selection bit

ValueDescription
0DMA Request Mode 0
1DMA Request Mode 1

Bit 2 – DATATOGGLEWRENABLE Data Toggle Write Enable Control bit

ValueDescription
0DATATGGL is not writable
1DATATGGL can be written

Bit 1 – DATATOGGLE Data Toggle bit

When read, this bit indicates the current state of the endpoint data toggle.

If DATATWEN = 1, this bit may be written with the required setting of the data toggle.

If DATATWEN = 0, any value written to this bit is ignored.

Bit 0 – INCOMPRX Incomplete Packet Status bit

ValueDescription
0Written by then software to clear this bit
1The packet in the RX FIFO during a high-bandwidth Isochronous/Interrupt transfer is incomplete because parts of the data were not received