37.11.9 USB Endpoint ‘x’ Request Packet Count Register (Host Mode Only)

Table 37-86. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: USBExRPC
Offset: 0x1300 + (x-1)*0x04 [x=1..7]
Reset: 0x0000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RQPKTCNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RQPKTCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – RQPKTCNT[15:0] Request Packet Count Bits

Sets the number of packets of size MAXP that are to be transferred in a block transfer. This register is only available in Host mode when AUTOREQ is set.