37.14.18 PHY Control Register 4C

Note: The USB PHY values must be loaded from the CAL OTP area into the USB PHY registers by software, before enabling the USB, to achieve the specified accuracy.
Table 37-108. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PHY4C
Offset: 0x154C
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BSESSVALIDTUNE[1:0]   VBUSVALTUNE[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 7:6 – BSESSVALIDTUNE[1:0] B Session Valid Reference Tune

Settings include the lower bits (PHY4C.6:7) and the upper bit (PHY50.0).

ValueDescription
1112.16 V
1102.58 V
1012.52 V
1002.46 V
0112.22 V
0102.28 V
0012.34 V
0002.4 V (Default)

Bits 2:0 – VBUSVALTUNE[2:0] VBUS Valid Reference Tune

ValueDescription
1114.3 V
1104.65 V
1014.6 V
1004.55 V
0114.3 V
0104.4 V
0014.5 V
0004.45 V