37.14.16 PHY Control Register 44

Note: The USB PHY values must be loaded from the CAL OTP area into the USB PHY registers by software, before enabling the USB, to achieve the specified accuracy.
Table 37-106. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PHY44
Offset: 0x1544
Reset: 0x00000040
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FRCSESSEND   FRCVBUSVALDIGDBGPLLDAMP  
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – FRCSESSEND Force Session End

ValueDescription
1-
0Default

Bit 3 – FRCVBUSVAL Force Output VBUS_VALID

ValueDescription
1-
0Default

Bit 2 – DIGDBG Digital Debug Interface (Reserved)

ValueDescription
1-
0Default

Bit 1 – PLLDAMP Digital Debug Interface (Reserved)

ValueDescription
1Decreased PLL damping factor
0Increased PLL damping factor (default)