31.3.18.4 Interrupt Flag Register

Note:
  1. The interrupt flags in this register are set by hardware only.
  2. Interrupt flags must be cleared and then read back to confirm the clear before exiting the ISR to avoid double interrupts.
Table 31-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAG
Offset: 0x0010
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        FLTCAP 
Access R/W 
Reset 0 
Bit 15141312111098 
       CRCERRCRCDONE 
Access R/WR/W 
Reset 00 
Bit 76543210 
       DERRSERR 
Access R/WR/W 
Reset 00 

Bit 16 – FLTCAP ECC Fault Capture Flag

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will clear the flag.

ValueDescription
0No Event.
1An ECC Fault Capture, related to FFLTCTRL.FLTMD, has occurred. Write “1” to clear flag.

Bit 9 – CRCERR CRC Error Flag

Valid when CRCDONE = 1.

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will clear the flag.

ValueDescription
0CRCACC Is Equal to the XOR of CRCSUM and CRCFXOR (No CRC Error)
1CRCACC Is Not Equal to the XOR of CRCSUM and CRCFXOR (CRC Error has occurred). Write “1” to clear flag.

Bit 8 – CRCDONE CRC Calculation Done Flag

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will clear the flag.

ValueDescription
0CRC calculation is not done.
1CRC calculation is done. Write “1” to clear flag.

Bit 1 – DERR ECC Double Error Detected Flag

DED events are report in-band with returning read data and will be taken before a interrupt generated from this module.

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will clear the flag.

ValueDescription
0No ECC Double Error Detected
1ECC Double Error Detected. Write “1” to clear flag.

Bit 0 – SERR Single Error Corrected Flag

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will clear the flag.

ValueDescription
0ECCCTRL.SECCNT Count not reached
1ECCCTRL.SECCNT Count reached