31.3.18.22 CFM Page Read Protect Register

Table 31-46. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CRP
Offset: 0x005C
Reset: 0x00000000
Property: PAC Write Protection

Bit 3130292827262524 
      BC2RPLOCK   
Access R/W 
Reset 0 
Bit 2322212019181716 
      BC1RPLOCK   
Access R/W 
Reset 0 
Bit 15141312111098 
      BC2RP   
Access R/W 
Reset 0 
Bit 76543210 
      BC1RP   
Access R/W 
Reset 0 

Bit 26 – BC2RPLOCK Boot Configuration Page 2 Read Protection Lock Bit

Writing a 0 has no effect.

Writing a 1 enables the lock.

Note:
  1. This field can only be modified when BC2RPLOCK=0.

    This field can be set at the same time as writing to BC2RP.

    Once set, BC2RPLOCK can only be cleared by a reset.

  2. The Boot ROM updates this field based on configuration settings.
ValueDescription
0BC2RP & BC2RPLOCK registers are NOT Locked and can be modified
1BC2RP & BC2RPLOCK registers are Locked and cannot be modified

Bit 18 – BC1RPLOCK Boot Configuration Page 1 Read Protection Lock Bit

Writing a 0 has no effect.

Writing a 1 enables the lock.

Note:
  1. This field can only be modified when BC1RPLOCK=0.

    This field can be set at the same time as writing to BC1RP.

    Once set, BC1RPLOCK can only be cleared by a reset.

  2. The Boot ROM updates this field based on configuration settings.
ValueDescription
0BC1RP & BC1RPLOCK registers are NOT Locked and can be modified
1BC1RP & BC1RPLOCK registers are Locked and cannot be modified

Bit 10 – BC2RP Boot Configuration Page 2 Read Protect Bit

Note:
  1. This field can only be modified when BC2RPLOCK=0.
  2. The Boot ROM updates this field based on configuration settings.
ValueDescription
0Read Protection for Boot Configuration Page 2 is Disabled
1Read Protection for Boot Configuration Page 2 is Enabled

Bit 2 – BC1RP Boot Configuration Page 1 Read Protect Bit

Note:
  1. This field can only be modified when BC1RPLOCK=0.
  2. The Boot ROM updates this field based on configuration settings.
ValueDescription
0Read Protection for Boot Configuration Page 1 is Disabled
1Read Protection for Boot Configuration Page 1 is Enabled