31.3.18.13 CRC Polynomial Register

Table 31-37. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CRCPOLY
Offset: 0x0038
Reset: 0x00000001
Property: PAC Write Protection

Bit 3130292827262524 
 CRCPOLY[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10000000 
Bit 2322212019181716 
 CRCPOLY[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCPOLY[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CRCPOLY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CRCPOLY[31:0] CRC Polynomial Coefficients for LFSR

Note: CRCPOLY[0] is always 1 and CRCPOLY[32] is not implemented but implied to always be 1.
ValueDescription
0Disable the XOR input to the shift register at the associated bit position
1Enable the XOR input to the shift register at the associated bit position